SMA Female Bulkhead to UMCX 2.5 Plug Cable Using RG178 Coax, RoHS

Product ID: PE3CA1003

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2UMCX 2.5
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

SMA Female Bulkhead to UMCX 2.5 Plug Cable Using RG178 Coax, RoHS

PE3CA1003 is a SMA female bulkhead to UMCX 2.5 plug cable using RG178 coax. This Pasternack SMA female bulkhead to UMCX 2.5 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm UMCX 2.5 for connector 2.

Our female SMA bulkhead to plug UMCX 2.5 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1003 SMA female bulkhead to UMCX 2.5 plug cable assembly is constructed with RG178 coax and the maximum VSWR is 1.5:1.